Text for tenders: TS 8 security handle with number code for EASY CMC


TS 8 security handle with number code for EASY CMC



An indicator light is integrated in the security handle

and this can be used to set a common Easy-CMC alarm.

This provides an optimal summary of the signal alarm

statuses. The light source is fitted in the enclosure

frame and it is passed through a fibre-optic to the

handle when the door is closed. Therefore no door

cabling is needed for this.

The security handle also provides a secure access

system.

The system is distinguished by a flexible access

options. The 3 x number code ensures that the enclosure

can be accessed without needing a key. The code can be

reset when the door is open but only if the original

code is known.

The master key function is an alternative access

option. The handle can be used to open the door,

irrespective of the number code, via the semi-cylinder.

It can be used with 40 or 45 mm semi-cylinders as per

DIN 18 254.

Interface to Easy-CMC alarm signal output:

The security handle can be linked to the Easy-CMC alarm

signal output (DK 7201.100 and DK 7201.110, see IT

catalogue, page 280). The optical alarm signal can

always be controlled in a hierarchical way in the

enclosure suites, regardless of the enclosure design.



Manufacturer: Rittal
Type: TS 8 security handle with number code for EASY CMC   DK 7201800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
