Text for tenders: Shunting ring, 70 x 44, RAL 7035


Shunting ring, 70 x 44, RAL 7035

Dimensions (W x H): 70 mm x 44 mm

Material: Polyamide, RAL 7035



Manufacturer: Rittal
Type: Shunting ring, 70 x 44, RAL 7035   DK 7218035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
