Text for tenders: Shunting ring, 105 x 70, RAL 7035


Shunting ring, 105 x 70, RAL 7035

Material: Polyamide, RAL 7035

Dimensions (W x H): 105 mm x 70 mm



Manufacturer: Rittal
Type: Shunting ring, 105 x 70, RAL 7035   DK 7219035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
