Text for tenders: Shunting ring


Shunting ring

Material: Round steel, zinc-plated, passivated

Dimensions (W x H x D): 300 mm x 90 mm x 0 mm



Manufacturer: Rittal
Type: Shunting ring   DK 7220600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
