Text for tenders: Connector strip with 10 Ado 8-sockets


Connector strip with 10 Ado 8-sockets



Material: Round steel, zinc-plated, passivated

Dimensions (W x H x D): 72 mm x 42 mm x 1812 mm



Manufacturer: Rittal
Type: Connector strip with 10 Ado 8-sockets   DK 7225000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
