Text for tenders: Shunting ring, plastic


Shunting ring, plastic

for flexible cable routing in the network enclosure.



Option of mounting to the 482.6 mm (19 inch) enclosure

and swing frame profile of the data distributor,

to the system strips of FM distribution enclosures,

to all patch panels, to the Rittal Data Rack and all

components on a 25 mm DIN pitch pattern.



Material: Polycarbonate

Colour: RAL 7035

Dimensions: 95 x 50 mm



Manufacturer: Rittal
Type: Shunting ring, plastic   DK 7228035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
