Text for tenders: Keyboard-drawer assembly kit


Keyboard-drawer assembly kit

Fixing measurement: 400 mm

Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H x D): 455 mm x 0 mm x 0 mm



Manufacturer: Rittal
Type: Keyboard-drawer assembly kit   DK 7229400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
