Text for tenders: FM cable shunting strips, length 1625 mm


FM cable shunting strips, length 1625 mm

For user-specific solutions or modular FM enclosure

assembly. They are designed for routing patch cables.

They are mounted on the sides, next to the

FM system strips or FM system rods.

Seven shunting rings (105 x 70 mm) provide

system-compatible routing of cables.



Material: Sheet steel, zinc-plated, passivated



Length: 1625 mm



Manufacturer: Rittal
Type: FM cable shunting strips, length 1625 mm   DK 7238000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
