Text for tenders: Socket strip with 3 sockets, switchless, 250V/16A


Socket strip with 3 sockets, switchless, 250V/16A

2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 3 earthing

contact sockets fitted in it. It is an aluminium

section, natural anodised enclosure. The socket cups

are made from polycarbonate.

Technical specifications:

Rated voltage: 250V AC

Rated current: 16A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5

Dimensions: 262.6 x 44.2 x 44 mm, DIN 49440



Manufacturer: Rittal
Type: Socket strip with 3 sockets, switchless, 250V/16A   DK 7240110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
