Text for tenders: Socket strip, 15 way multi-appliance receptacle C13


Socket strip, 15 way multi-appliance receptacle C13

max 10A/socket



2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip is designed with 15 appliance sockets

in accordance with IEC320 standard specifications

sheet F. It is an aluminium section, natural anodised

enclosure. The socket cups are made from

polycarbonate.



Technical specifications:

- Dimensions 592.6 length, 44.45 mm width, 44.45 mm

height

- Rated current: 16 A

- Rated voltage: 230V

- Protection category: IP20

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 2 m, grey, without connector,

H05VV-F3G1.5

"



Manufacturer: Rittal
Type: Socket strip, 15 way multi-appliance receptacle C13   DK 7240130
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
