Text for tenders: Socket strip, 15 way multi-appliance receptacle with


Socket strip, 15 way multi-appliance receptacle with

RCCB C13 max 10A/socket



2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip is designed with 15 appliance sockets

in accordance with IEC320 standard specifications

sheet F. It is an aluminium section, natural anodised

enclosure. The socket cups are made from

polycarbonate.



Technical specifications:

- Dimensions 724.6 length, 44.45 mm width, 44.45 mm

height

- Rated current: 16 A

- Rated voltage: 230V

- RCCB I delta n 30 mA following DIN VDE0664

part 1/85

- Protection category: IP20

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip, 15 way multi-appliance receptacle with   DK 7240140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
