Text for tenders: Socket strip, 6 way multi-appliance receptacle C19


Socket strip, 6 way multi-appliance receptacle C19

max 16A/socket

2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip is designed with 4 appliance sockets

in accordance with IEC320 standard specifications

sheet J.   It is an aluminium section, natural

anodised enclosure. The socket cups are made from

polycarbonate.



Technical specifications:

- Dimensions 452.5 length, 44.45 mm width,

44.45 mm height

- Rated current: 16 A

- Rated voltage: 230V

- Overvoltage protection: Type 3

- Protection category: IP20

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip, 6 way multi-appliance receptacle C19   DK 7240160
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
