Text for tenders: Socket strip, 4 way multi-appliance receptacle C19


Socket strip, 4 way multi-appliance receptacle C19

max 16A/socket and RCCB.



2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip has one supply and is designed with

4 appliance sockets per feed in accordance with IEC320

standard specification sheet F. It is an aluminium

section, natural anodised enclosure. The socket cups

are made from polycarbonate.



Technical specifications:

- Dimensions 448.5 length, 44.45 mm width,

44.45 mm height

- Rated current: 2 x 16 A

- Rated voltage: 230V

- Protection category: IP20

- RCCB I delta n 30 mA following DIN VDE0664 part 1/85

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip, 4 way multi-appliance receptacle C19   DK 7240180
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
