Text for tenders: Socket strip with 6 x C13 sockets, 250V/10A


Socket strip with 6 x C13 sockets, 250V/10A

2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 6 x C13

sockets fitted in it. It is an aluminium section,

natural anodised enclosure. The socket cups are made

from polycarbonate.

Technical specifications:

Rated voltage: 250V AC

Rated current: 10A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip with 6 x C13 sockets, 250V/10A   DK 7240205
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
