Text for tenders: Socket strip with 7 sockets, with switch


Socket strip with 7 sockets, with switch

2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 7 earthing

contact sockets fitted in it. It is an aluminium

section, natural anodised enclosure. The socket cups

are made from polycarbonate.

Technical specifications:

Rated voltage: 250V AC

Rated current: 16A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip with 7 sockets, with switch   DK 7240220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
