Text for tenders: 1 + 3 socket strip, master-slaves


1 + 3 socket strip, master-slaves

2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 1 + 3

earthing contact sockets fitted in it. It is an

aluminium section, natural anodised enclosure. The

socket cups are made from polycarbonate.  Technical

specifications:

Rated voltage: 250V AC

Rated current: 16A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 1 + 3 socket strip, master-slaves   DK 7240250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
