Text for tenders: Socket strip, 7 way multi-appliance receptacle earthed


Socket strip, 7 way multi-appliance receptacle earthed

max 16A/socket



2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip has 7 earthed sockets fitted in it.

The ammeter shows the flowing current with a two digit

7 segment display. It is an aluminium section, natural

anodised enclosure. The socket cups are made from

polycarbonate.



Technical specifications:

- Dimensions 482.6 length, 44.45 mm width,

44.45 mm height

- Rated current: 16 A

- Rated voltage: 230V

- Protection category: IP20

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 3 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip, 7 way multi-appliance receptacle earthed   DK 7240300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
