Text for tenders: Socket strip with 12 sockets


Socket strip with 12 sockets



2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 12 earthing

contact sockets fitted in it. It is an aluminium

section, natural anodised enclosure. The socket cups

are made from polycarbonate.



Technical specifications:

Rated voltage: 250 V AC

Rated current: 16 A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip with 12 sockets   DK 7240310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
