Text for tenders: Socket strip with 9 sockets plus overvoltage protection


Socket strip with 9 sockets plus overvoltage protection

and filter



2 support brackets are needed to fix the socket switch

in the network enclosure. The socket strip has 9

earthed sockets fitted in it. It is an aluminium

section, natural anodised enclosure. The socket cups

are made from polycarbonate.



Technical specifications:

Rated voltage: 250 V AC

Rated current: 16 A

Overvoltage protection: E DIN VDE 0675 Part 6-6 /A1 and

6-6 /A2

EMC interference suppression filter EN 1332000 1994

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip with 9 sockets plus overvoltage protection   DK 7240330
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
