Text for tenders: 6 + 6 socket strip, 2 power circuits


6 + 6 socket strip, 2 power circuits



2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket strip has 6 + 6

earthing contact sockets fitted in it. It is an

aluminium section, natural anodised enclosure. The

socket cups are made from polycarbonate.



Technical specifications:

Rated voltage: 250 V AC

Rated current: 16 A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 6 + 6 socket strip, 2 power circuits   DK 7240370
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
