Text for tenders: Socket strip with 7 sockets, version: F/B


Socket strip with 7 sockets, version: F/B

2 angle brackets are needed to fix the socket switch in

the network enclosure. The socket-strip has 7 x .F/B.

country version sockets fitted in it. It is an

aluminium section, natural anodised enclosure. The

socket cups are made from polycarbonate.



Technical specifications:

Rated voltage: 250V AC

Rated current: 16A

Connection cable: 2 m, grey, without connector,

H05VV-F3G1.5



Manufacturer: Rittal
Type: Socket strip with 7 sockets, version: F/B   DK 7240510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
