Text for tenders: Socket strip 482.6mm (19")


Socket strip 482.6mm (19")



The socket strip is 482.6mm (19") wide and 1 U high

and is attached into the 482.6mm (19") level with the

mounting brackets. In addition the brackets can be

screwed in flexibly so that they can also be attached

on mounting rails or enclosure chassis. In addition

each C13-plug of the equipment can be secured against

falling out with the help of the cable clamp

(7856.013).



Technical specifications:

Mains voltage: 230V

Mains current: 10A

Connection cables: 1.5m



Packs of 1



Manufacturer: Rittal
Type: Socket strip 482.6mm (19")   DK 7240600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
