Text for tenders: Fibre-optic splicing box, 482.6 mm (19 inch) inst., 1 U


Fibre-optic splicing box, 482.6 mm (19 inch) inst., 1 U

The 482.6 mm (19 inch) splicing box is designed to

accommodate 2 splicing cassettes and can be installed

in any network distributor with 482.6 mm (19 inch)

accommodation and used as a fibre-optic termination or

distributor.

The variable cassette fixture permits twist-proof

installation of all standard splicing cassettes.

The rear section of the splicing box is completely open

for cable entry. A rubber cable clamp strip provides

protection against dust. The fibre-optic cables can be

secured with cable ties or cable clamps. The splicing

box is infinitely depth-adjustable up to 100 mm within

the 482.6 mm (19 inch) flanges. The splicing box may be

fully withdrawn from the 482.6 mm (19 inch) flanges.

Material: Sheet steel, spray-finished in RAL 7035

Installation height: 1 HE

Installation depth: 345 mm



Manufacturer: Rittal
Type: Fibre-optic splicing box, 482.6 mm (19 inch) inst., 1 U   DK 7241005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
