Text for tenders: Patch panel, 1 U, for fibre-opt. splic. box


Patch panel, 1 U, for fibre-opt. splic. box

24-port E-2000/SC



For coupling: E-2000, E-2000 duplex (only half of the

installation slots are available with E-2000 duplex

versions) or SC. Number of installation slots:

24 x 1 U



Fixing measurement: 400 mm

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Patch panel, 1 U, for fibre-opt. splic. box   DK 7241024
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
