Text for tenders: Fibre-optic splicing box for 482.6 (19 inch) inst. 2 U


Fibre-optic splicing box for 482.6 (19 inch) inst. 2 U

The 482.6 mm (19 inch) splicing box is designed to

accommodate up to four splicing cassettes and can be

installed in any network distributor with

482.6 mm (19 inch) accommodation and used as a

fibre-optic termination or distributor.

The variable cassette fixture permits twist-proof

installation of all standard splicing cassettes.

The rear section of the splicing box is completely open

for cable entry. A rubber cable clamp strip provides

protection against dust. The fibre-optic cables can be

secured with cable ties or cable clamps. The splicing

box is infinitely depth-adjustable up to 100 mm within

the 482.6 mm (19 inch) flanges. In addition, the

splicing box may be fully withdrawn from the 482.6 mm

(19 inch) flanges.

Material: Sheet steel, spray-finished in RAL 7035

Installation height: 2 U

Installation depth: 345 mm



Manufacturer: Rittal
Type: Fibre-optic splicing box for 482.6 (19 inch) inst. 2 U   DK 7242005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
