Text for tenders: 48-port splicing box patch panel, 2 U,  E-2000/SC


48-port splicing box patch panel, 2 U,  E-2000/SC

For coupling: E-2000, E-2000 duplex (only half of the

installation slots are available with E-2000 duplex

versions) or SC

Number of installation slots: 48 x 2 U

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 48-port splicing box patch panel, 2 U,  E-2000/SC   DK 7242024
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
