Text for tenders: Office distributor for fibre-optic and copper cables


Office distributor for fibre-optic and copper cables



Enclosure:

4 U wall-mounted distributor, consisting of:

Wall-mounting with asymmetrical, vertically arranged

482.6 mm (19") attachment levels for mounting patch

panels, 90 mm space in front of the level (left), 280

mm behind (right), cable entry on the left above the

brush strip, right above the large bunch cable, option

of using cable glands.

Asymmetrically divided front doors with security locks

for practical isolation of inputs and outputs,

individual access authorisations are optional.

Material:

sheet steel

Surface finish:

Spray finished in RAL 7035

Dimensions (W x H x D):

400 x 504 x 195 mm



Manufacturer: Rittal
Type: Office distributor for fibre-optic and copper cables   DK 7245400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
