Text for tenders: 3 U 482.6 mm (19") adaptor, RAL 7035 in centre


3 U 482.6 mm (19") adaptor, RAL 7035 in centre

Mounting position: 482.6 mm (19"), centred

Dimensions (W x H x D): 129 mm x 135 mm x 0 mm

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 3 U 482.6 mm (19") adaptor, RAL 7035 in centre   DK 7246100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
