Text for tenders: 3 U 482.6 mm (19") adaptor, RAL 7035 at side


3 U 482.6 mm (19") adaptor, RAL 7035 at side

Mounting position: 482.6 mm (19"), at side

Dimensions (W x H x D): 800 mm x 0 mm x 0 mm

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 3 U 482.6 mm (19") adaptor, RAL 7035 at side   DK 7246200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
