Text for tenders: 3 U 482.6 mm (19") adaptor, zinc-plated, passivated,


3 U 482.6 mm (19") adaptor, zinc-plated, passivated,

at side



Mounting position: 482.6 mm (19"), at side

Dimensions (W x H x D): 800 mm x 0 mm x 0 mm

Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: 3 U 482.6 mm (19") adaptor, zinc-plated, passivated,   DK 7246250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
