Text for tenders: 3 U metric adaptor, RAL 7035 in centre


3 U metric adaptor, RAL 7035 in centre

Mounting position: Metric, centre

Dimensions (W x H x D): 800 mm x 0 mm x 0 mm

Material: Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: 3 U metric adaptor, RAL 7035 in centre   DK 7246300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
