Text for tenders: Support for small appliances


Support for small appliances

For secure attachment of non-482.6 mm (19 inch)-

conforming small appliances such as modems,

power packs, routers etc. Angular support for

mounting in the free space at the side between

the 482.6 mm (19 inch) level and the side panel on

L-shaped mounting angles, mounting frames or

punched sections.

Attachment of the components and connection

cables can be achieved quickly and easily using

nylon tape or cable ties. Also suitable for cable

routing in the enclosure depth.



Dimensions:

WxHxD 350x150x97 mm



Material:

Sheet steel, zinc-plated, passivated



Supply includes:

Packs of 1

Assembly parts.



Manufacturer: Rittal
Type: Support for small appliances   DK 7246500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
