Text for tenders: Fibre-optic marshalling enclosure


Fibre-optic marshalling enclosure



Sub-divided enclosure made from 1 mm steel sheet with

separate access authorisations via two  separately

lockable doors fitted with security locks; for holding

a maximum of 24 fibreglass cables with separate

accessibility. Wall unit with wall mounting holes, four

shunting rings, two fixtures that each hold two

splicing cassettes on the left and right, four comb

strips for clamping the cables and rubber seals to

protect against dust. One door is used for covering and

closing off the splicing cassette holder and the second

door is used to cover and closing off the shunting area

or else it can be used as an additional splicing

cassette holder with separate locking. If the

marshaling enclosure is installed without a patch

panel, then the dimensions are: W: 400 mm H: 250 mm D:

120 mm

Material: sheet steel

Surface finish: Dipcoat primed and powder-coated in RAL

7035



Manufacturer: Rittal
Type: Fibre-optic marshalling enclosure   DK 7247000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
