Text for tenders: Cable management panel, 1 U, RAL 9005


Cable management panel, 1 U, RAL 9005



Material:

Panel: Sheet steel

Cable shunting ring: Sheet steel, zinc-plated,

passivated

Dimensions (W x H x D): Ring size: 43 mm x 105 mm



Manufacturer: Rittal
Type: Cable management panel, 1 U, RAL 9005   DK 7257005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
