Text for tenders: Cable management panel, RAL 7035, with 5 cable shunting


Cable management panel, RAL 7035, with 5 cable shunting

rings, supplied loose



Material: Panel: sheet steel, spray finished in RAL

7035; Cable shunting ring: Sheet steel, zinc-plated,

passivated

Dimensions (W x H x D): Ring size: 100 mm x 40 mm



Manufacturer: Rittal
Type: Cable management panel, RAL 7035, with 5 cable shunting   DK 7257035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
