Text for tenders: 19" cable management panel, 2 U


19" cable management panel, 2 U



Material: Panel: sheet steel, spray finished in RAL

7035; Cable shunting ring: Sheet steel, zinc plated,

passivated

Dimensions (W x H x D): Ring size: 120 mm x 80 mm



Manufacturer: Rittal
Type: 19" cable management panel, 2 U   DK 7257100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
