Text for tenders: Cable management panel, 2 U, RAL 9005


Cable management panel, 2 U, RAL 9005



Material: Panel: sheet steel, spray finished in RAL

9005; Cable shunting ring: Sheet steel, zinc plated,

passivated

Dimensions (W x H x D): Ring size: 85 mm x 125 mm



Manufacturer: Rittal
Type: Cable management panel, 2 U, RAL 9005   DK 7257105
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
