Text for tenders: Cable management panel with cable routing bars


Cable management panel with cable routing bars

482.6 mm (19")

For horizontal management of the patch cables

with cable routing bars. Opening the individual

cable routing bars allows user-friendly modification

and extension of the cabling.

Material:

Panel: Sheet steel, spray-finished, RAL 7035

Cable routing bars: Plastic, black

Dimensions: 2 U, bar depth approx. 80 mm

Number of bars: 4



Packs of 1.



Make/model: Rittal type: Cable management panel,

RAL 7035 with cable routing bars

DK 7257150 or equivalent



Manufacturer: Rittal
Type: Cable management panel with cable routing bars   DK 7257150
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
