Text for tenders: Cable management panel 482.6 mm (19"), 1 U


Cable management panel 482.6 mm (19"), 1 U

For horizontal management of the patch cables,

with 5 cable shunting rings 40x50 mm, supplied fitted.

Particularly suitable for use with limited space in

front of the 482.6 mm (19") level.

Material:

Panel: Sheet steel

Ring: Sheet steel, zinc-plated, passivated

Colour: RAL 7035



Manufacturer: Rittal
Type: Cable management panel 482.6 mm (19"), 1 U   DK 7257200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
