Text for tenders: Component shelves for 600 mm wide network enclosures


Component shelves for 600 mm wide network enclosures



Component shelves, W x D: 471 x 600 mm; made from 1.5

mm sheet steel, for 600 mm wide network enclosures. The

component shelf can hold a maximum load of 50 kg. The

height of the fitted component shelves can be adjusted

using the 25 mm pitch pattern in network enclosures

with a DIN pitch pattern but is infinitely adjustable

in network enclosures with aluminium frames.

Material: sheet steel

Paint finish: RAL 7035.

W x D dimensions: 471 x 600 mm



Manufacturer: Rittal
Type: Component shelves for 600 mm wide network enclosures   DK 7266035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
