Text for tenders: Socket strip, 482.6 mm (19"), F/B


Socket strip, 482.6 mm (19"), F/B



Surface: Front RAL 7032

Dimensions (W x H x D): 72 mm x 42 mm x 403 mm



Manufacturer: Rittal
Type: Socket strip, 482.6 mm (19"), F/B   DK 7272000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
