Text for tenders: Earthing kit for telecommunication racks


Earthing kit for telecommunication racks

For star earthing. With the pre-assembled earth

conductors, star potential equalisation is easily

integrated.

Earthing cables 4 mm, to DIN EN 60 950/

VDE 0805, Imax 40 A.

Assembly parts for earthing leads, earth rail



Manufacturer: Rittal
Type: Earthing kit for telecommunication racks   DK 7277000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________