Text for tenders: Keyboard drawer, 482.6 mm (19"), 1 U


Keyboard drawer, 482.6 mm (19"), 1 U



Material: Steel sheet with aluminium front, RAL 7032

Installation depth 390 mm



Manufacturer: Rittal
Type: Keyboard drawer, 482.6 mm (19"), 1 U   DK 7281000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
