Text for tenders: Keyboard drawer,482.6 mm (19"), RAL 7035, 2 U


Keyboard drawer,482.6 mm (19"), RAL 7035, 2 U



Material: Steel sheet with aluminium front, RAL 7035

Installation depth 390 mm



Manufacturer: Rittal
Type: Keyboard drawer,482.6 mm (19"), RAL 7035, 2 U   DK 7281035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
