Text for tenders: Keyboard drawer, 482.6 mm (19"), 2 U, 250 mm deep


Keyboard drawer, 482.6 mm (19"), 2 U, 250 mm deep



Material: Sheet steel, spray finished in RAL 7035

Installation depth: 427 mm



Manufacturer: Rittal
Type: Keyboard drawer, 482.6 mm (19"), 2 U, 250 mm deep   DK 7282135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
