Text for tenders: Drawer, 482.6 mm (19"), 3 U, 419 mm deep


Drawer, 482.6 mm (19"), 3 U, 419 mm deep



Material: Sheet steel, spray finished in RAL 7035

Installation depth: 427 mm



Manufacturer: Rittal
Type: Drawer, 482.6 mm (19"), 3 U, 419 mm deep   DK 7283035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
