Text for tenders: Security box, 482.6 mm (19 inch)


Security box, 482.6 mm (19 inch)

Lockable box for access-protected, secure

accommodation of computers or equipment used

e.g. for recording sensitive, security-relevant data

such as video monitoring or backups.

Assembly screws at the front on the 482.6 mm

(19") level, inaccessibly concealed when the front

panel is closed.

Passively vented at the front and rear.

Cable entry opening at the bottom rear.

The mounting distance is infinitely adjustable

within the range 250 . 750 mm.



Supply includes: Assembly parts

Material: Sheet steel

Colour: RAL 7035

Height: 5 U

Interior dimensions:

W x H x D: 440 x 210 x 590 mm



Manufacturer: Rittal
Type: Security box, 482.6 mm (19 inch)   DK 7283100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
