Text for tenders: Document drawer compartment for Rittal


Document drawer compartment for Rittal

enclosure types TE and TS



Closed drawer compartment to accommodate up

to 2 Leitz A4 folders with spine width

< =50 mm, arranged one behind the other.

User-friendly sliding pullout on telescopic slides,

may be secured in both end positions. Lockable.

For mounting in the enclosure depth, externally

at the sides on 482.6 mm (19") mounting angles and

482.6 mm (19") mounting frames, on enclosures

with a width > = 800 mm.



Supply includes: Assembly parts

Material: Sheet steel

Colour: RAL 7035

Dimensions: WxHxD 73x365x605 mm



Manufacturer: Rittal
Type: Document drawer compartment for Rittal   DK 7283200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
