Text for tenders: Mounting angles centre fastening attachment


Mounting angles centre fastening attachment

for 800 mm wide TS network enclosures.

The centre fastening attachment counteracts

bending of the mounting angles mounted on

installation brackets in case of unevenly

distributed loads. It is attached directly

to 482.6 mm (19 inch) mounting angles and

to the punched section with mounting flange

fitted in the depth (inner mounting level).



Manufacturer: Rittal
Type: Mounting angles centre fastening attachment   DK 7284135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
