Text for tenders: 31 U mounting level for 482.6 mm (19") frame


31 U mounting level for 482.6 mm (19") frame



31 U attachment level for 482.6 mm (19") frame,

torsionally rigid extrusion frame, welded, made from 2

mm sheet steel, with integrated 482.6 mm (19")

punchings as well as 25 mm DIN pitch pattern round and

rectangular punchings. The additional attachment level

is fixed to the folded sheet steel plinth in a 482.6 mm

(19") frame.

Material: Sheet steel

Surface finish: RAL 7035

Height: 31 U



Manufacturer: Rittal
Type: 31 U mounting level for 482.6 mm (19") frame   DK 7296000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
